Destaco Logo

SWIVEL ARM, SINGLE END EXTENSIONS FOR ROUND TOOLING

CPI-ES10-075-22 - Single End Extensions, .075In. Diameter  Bore 22In. Long

CPI-ES10-075-22Single End Extensions, .075In. Diameter Bore 22In. Long

Visit Product Series:

Round Tooling-Single-End Extension

Unit View

Dimensions / Applications

  • Length (in)22
  • Weight (lb)1.67

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Spindle Included?No
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions