Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Swivel Arms
Email product details
Visit Product Series:
Round Tooling-Swivel Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.22
Weight (lb)
0.74
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
200
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Finish
Blue
Material
Aluminum
Product Type
Swivel Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Swivel Arms
CPI-200-25-SA-B112 - Ball End Swivel Arm 25mm Series
Add to quote
Explore
Swivel Arms
CPI-200-1-SA-B112 - 2 inch Ball End Swivel Arm - 1 inch Series
Add to quote
Explore