Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

CPI-160-40-SA-B112 - Swivel Arm

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)6.05
  • Weight (lb)1.02

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size40 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No