
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS
![CPI-200-25M50-MSA : MSA Ø25mm/1.00" for Ø12.7mm [.50"] Apple Core (Micro) | DESTACO](https://cdn11.bigcommerce.com/s-vfl9nofml5/images/stencil/1080w/products/1554/29673/Standard_Swivel_Arms_CPI-300-1050-MSA_-_1006__91873.1769242434.png?compression=lossy)
Unit View
Dimensions / Applications
- Length (in)2
- Weight (lb)0.18
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.5
- Maximum Static Clamp Load (ft lb)120
- Apple Core Size12.7
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-200-20M50-MSA - Swivel Arm 200mm
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042211%2FStandard%2BSwivel%2BArms%2BCPI-300-1050-MSA%2B-%2B1006.jpg%2Frename%2FStandard%2BSwivel%2BArms%2BCPI-300-1050-MSA%2B-%2B1006.png&w=3840&q=75)