Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Swivel Arms
CPI-300-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
CPI-300-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Email product details
Visit Product Series:
Round Tooling-Swivel Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Swivel Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Swivel Arms
CPI-400-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore
Swivel Arms
CPI-500-20M19M-MSA - Micro Tool Swivel Arm 20mm to 19mm (Applecore)
Add to quote
Explore