Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)6.78
  • Weight (lb)1.09

Technical Details

  • Maximum Static Clamp Load (ft lb)200
  • Supplied?No
  • Tube Size1.50 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwiveal Arm
  • Spindle Included?No