Destaco Logo

SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

CPI-PAB-10-L : PAB Aluminum Rod

CPI-PAB-10-L - Pab Aluminum Rod

Visit Product Series:

Round Tooling-Swivel Arms

Unit View

Dimensions / Applications

  • Length (in)6

Technical Details

  • Diameter (in)1
  • Linear Deflection0.06" @ 50lb/12.00"
  • Supplied?No
  • Torsional Twist.002° @ 100ft-lb
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypePab Aluminum Rod
  • Spindle Included?No

Related Products