
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)5.9
Technical Details
- Diameter (in)0.98
- Linear Deflection1.52mm @ 50lb/12.00"
- Supplied?No
- Torsional Twist.002° @ 100ft-lb
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypePab Aluminum Rod
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075037994%2FAluminum%2BRod%2BCPI-PAB-XX%2B-%2B913.jpg%2Frename%2FAluminum%2BRod%2BCPI-PAB-XX%2B-%2B913.png&w=3840&q=75)
