Destaco Logo
CPI-SA10-100-075-03 - Swivel Arm

Unit View

Dimensions / Applications

  • Length (in)3.31
  • Weight (lb)0.57
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Maximum Static Clamp Load (ft lb)200
  • Apple Core Size19
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No