
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)2.5
- Weight (lb)0.79
- Product ApplicationHANDLING
Technical Details
- Tube Combinations (in)1.00 / 1.00
- Supplied?No
- Tube Size1.00 in / 1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-02.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-02.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072061125%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.jpg%2Frename%2FTransition%2BSwivel%2BArm%2BCPI-SA10-100-100-03%2B-%2B1038.png&w=3840&q=75)