Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Swivel Arms
Email product details
Visit Product Series:
Round Tooling-Swivel Arms
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.5
Weight (lb)
1.09
Technical Details
Tube Combinations (in)
1.00 / 1.00
Supplied?
No
Tube Size
1.00 in / 1.00 in
Product Information
Brand
DESTACO
Finish
Silver
Material
Aluminum
Product Type
Swivel Arm
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Swivel Arms
CPI-SA10-100-100-03 - Swivel Ext 1In. X 1In.Dia Bore 3In.L
Add to quote
Explore
Swivel Arms
CPI-SA10-100-100-07 - Swivel Ext 1In. X 1In.Dia Bore 7In.L
Add to quote
Explore