
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)2.66
- Weight (lb)0.73
- Product ApplicationHANDLING
Technical Details
- Tube Combinations (in)1.50 / 1.00
- Supplied?No
- Tube Size1.50 in / 1.00 in
Product Information
- BrandDESTACO
- FinishSilver
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
