
SWIVEL ARMS FOR VACUUM GENERATORS, ADAPTORS, PROXIMITY SWITCHES & NEST MOUNTS BRACKETS

Unit View
Dimensions / Applications
- Length (in)2.66
- Weight (lb)0.73
Technical Details
- Tube Combinations (in)1.57 / 0.98
- Supplied?No
- Tube Size40 mm / 25 mm
Product Information
- BrandDESTACO
- FinishBlue
- MaterialAluminum
- Product TypeSwivel Arm Extension Assembly
- Spindle Included?No
