Destaco Logo

LOW-PROFILE T-CLAMPS WITH BLACK OXIDE FINISH

CPI-TCA-250-40M : TCA Ø2.50 to Ø40mm T-Clamp Bracket Assembly

CPI-TCA-250-40MT-Clamp - 2.5In Round To 40mm Round

Visit Product Series:

Round Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)2.9
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)200
  • Maximum Static Clamp Load (ft lb)500
  • Tube Combinations (in)2.50 / 1.57
  • Supplied?No
  • Tube Size2.50 in / 40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeT-Clamp
  • Spindle Included?No