Destaco Logo
CPI-TCA-60M-40M : TCA Ø60mm to Ø40mm T-Clamp Bracket Assembly

CPI-TCA-60M-40M - T-Clamp - 60mm Round To 40mm Round

Visit Product Series:

Round Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)2.89
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)200.0
  • Maximum Static Clamp Load (ft lb)500.0
  • Tube Combinations (in)2.50 / 2.36
  • Supplied?No
  • Tube Size60 mm / 40 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeT-Clamp
  • Spindle Included?No

Related Products