Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LOW-PROFILE T-CLAMPS WITH BLACK OXIDE FINISH
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-T-Clamp
CPI-TCA10-10 - T-Clamp Adapter 1In. X 1In.
CPI-TCA10-10 - T-Clamp Adapter 1In. X 1In.
Email product details
Visit Product Series:
Round Tooling-T-Clamp
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
T-Clamp Adapter
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
T-Clamp
CPI-TCA10-15 - T-Clamp Adapter 1In. X 1.5In.
Add to quote
Explore
T-Clamp
CPI-TCA15-15 - T-Clamp Adapter 1.5In. X 1.5In.
Add to quote
Explore