Destaco Logo
CPI-TCAH30M-40M : TCAH Ø30mm to Ø40mm

CPI-TCAH30M-40M - Cross Bar T Clamp, 30mm To 40mm

Visit Product Series:

Round Tooling-T-Clamp

Unit View

Dimensions / Applications

  • Weight (lb)1.4

Technical Details

  • Max Static Clamp Load 2 (ft lb)175.0
  • Maximum Static Clamp Load (ft lb)200.0
  • Tube Combinations (in)2.5 / 1.18
  • Supplied?No
  • Tube Size40 mm / 30 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeCross Bar T-Clamp
  • Spindle Included?No

Related Products