Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ROUND TOOLING STORAGE SOLUTIONS – CARTS, TOOL HANGERS, HOLDER STRAPS & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Tooling Storage
CPI-THM-250-WTTB - World Tool Hangers
CPI-THM-250-WTTB - World Tool Hangers
Email product details
Visit Product Series:
Round Tooling-Tooling Storage
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.3
Technical Details
Supplied?
No
Tube Size
2.50 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Tool Holder
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles