Destaco Logo

LIGHTWEIGHT, ALUMINUM WRIST CLAMPS FOR CONNECTING TWO TUBES

CPI-SEC-1510 - Wrist Clamp

Visit Product Series:

Round Tooling-Wrist Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.67
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)150.0
  • Maximum Static Clamp Load (ft lb)200.0
  • Tube Combinations (in)1.50 / 1.00
  • Supplied?No
  • Tube Size1.50 in / 1.00 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeWrist Clamp
  • Spindle Included?No