Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LIGHTWEIGHT, ALUMINUM WRIST CLAMPS FOR CONNECTING TWO TUBES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Round Tooling-Wrist Clamps
Email product details
Visit Product Series:
Round Tooling-Wrist Clamps
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.72
Technical Details
Max Static Clamp Load 2 (ft lb)
200.0
Maximum Static Clamp Load (ft lb)
500.0
Tube Combinations (in)
2.50 / 1.50
Supplied?
No
Tube Size
2.50 in / 1.50 in
Product Information
Brand
DESTACO
Material
Aluminum
Product Type
Wrist Clamp
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Wrist Clamps
CPI-SEC-2510 - Wrist Clamp Ext 2.5In. X 1In. Dia
Add to quote
Explore
Wrist Clamps
CPI-SLK-4025 - Wrist Clamp Assembly 40mm-25mm
Add to quote
Explore