Destaco Logo

LIGHTWEIGHT, ALUMINUM WRIST CLAMPS FOR CONNECTING TWO TUBES

Default Image

CPI-SLK-4025 - Wrist Clamp Assembly 40mm-25mm

Visit Product Series:

Round Tooling-Wrist Clamps

Unit View

Dimensions / Applications

  • Weight (lb)0.77
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)150
  • Maximum Static Clamp Load (ft lb)200
  • Tube Combinations (in)0.98 / 1.57
  • Supplied?No
  • Tube Size40 mm / 25 mm

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeWrist Clamp
  • Spindle Included?No

Related Products