
LIGHTWEIGHT, ALUMINUM WRIST CLAMPS FOR CONNECTING TWO TUBES

Unit View
Dimensions / Applications
- Weight (lb)1.72
- Product ApplicationHANDLING
Technical Details
- Max Static Clamp Load 2 (ft lb)110.0
- Maximum Static Clamp Load (ft lb)500.0
- Tube Combinations (in)0.98 / 2.36
- Supplied?No
- Tube Size60 mm / 25 mm
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeWrist Clamp
- Spindle Included?No
Related Products
Wrist Clamps
CPI-SEC-2510 - Wrist Clamp Ext 2.5In. X 1In. Dia
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075043050%2FLow-Profile%2BWrist%2BBlocks%2BCPI_SEC_1510%2B-%2B953.jpg%2Frename%2FLow-Profile%2BWrist%2BBlocks%2BCPI_SEC_1510%2B-%2B953.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FOffset%2BWrist%2BBrackets%2BCPI_SEC_2510.jpg%2Frename%2FOffset%2BWrist%2BBrackets%2BCPI_SEC_2510.png&w=3840&q=75)