
SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

Visit Product Series:
Servo-Positioners-GTBUnit View
Dimensions / Applications
- Weight (lb)53.6
Technical Details
- Center Distance (in)3.94
- Center Thru Hole Diameter (in)3.35
- Height To Mounting Surface (in)4.8
- Internal Inertia (lb-in²)3.55
- Maximum Torque (in-lb)7788
- Mounting Surface Diameter (in)5.71
- Output Overturning Moment Capacity (in-lb)2770
- Output Radial Capacity (lb)769
- Output Thrust/Axial Capacity (lb)922
- Constant Lead Ratio20
Product Information
- Base ModelGTB100-JDxxx
- BrandCamco
- Product TypeServo Positioning Table
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075024080%2FGTB63_Hero%2B-%2B18966.jpg%2Frename%2FGTB63_Hero%2B-%2B18966.png&w=3840&q=75)