Destaco Logo

SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

GTB100-JGxxx-H-TB : Servo Positioning Tables (Geared Input)

GTB100-JGxxx-H-TBServo Positioning Tables (Direct Drive)

Visit Product Series:

Servo-Positioners-GTB

Unit View

Dimensions / Applications

  • Weight (lb)55.6

Technical Details

  • Center Distance (in)3.94
  • Center Thru Hole Diameter (in)3.35
  • Height To Mounting Surface (in)4.8
  • Internal Inertia (lb-in²)1.39
  • Maximum Torque (in-lb)7788
  • Mounting Surface Diameter (in)5.71
  • Output Overturning Moment Capacity (in-lb)2770
  • Output Radial Capacity (lb)769
  • Output Thrust/Axial Capacity (lb)922
  • Constant Lead Ratio60

Product Information

  • Base ModelGTB100-JGxxx
  • BrandCamco
  • Product TypeServo Positioning Table
  • Spindle Included?No