Destaco Logo

SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

GTB40-FDxxx-H-TB : Servo Positioning Tables (Direct Drive)

GTB40-FDxxx-H-TBServo Positioning Tables (Direct Drive)

Visit Product Series:

Servo-Positioners-GTB

Unit View

Dimensions / Applications

  • Weight (lb)7.3

Technical Details

  • Center Distance (in)1.57
  • Center Thru Hole Diameter (in)0.98
  • Height To Mounting Surface (in)2.76
  • Internal Inertia (lb-in²)0.089
  • Maximum Torque (in-lb)832
  • Mounting Surface Diameter (in)2.17
  • Output Overturning Moment Capacity (in-lb)354
  • Output Radial Capacity (lb)166
  • Output Thrust/Axial Capacity (lb)247
  • Constant Lead Ratio15

Product Information

  • Base ModelGTB40-FDxxx
  • BrandCamco
  • Product TypeServo Positioning Table