
SERVO POSITIONING ROTARY TABLES FOR HIGH-TORQUE OUTPUT – GTB SERIES

Visit Product Series:
Servo-Positioners-GTBUnit View
Dimensions / Applications
- Weight (lb)13.7
Technical Details
- Center Distance (in)2.48
- Center Thru Hole Diameter (in)1.97
- Height To Mounting Surface (in)3.07
- Internal Inertia (lb-in²)0.137
- Maximum Torque (in-lb)1859
- Mounting Surface Diameter (in)3.54
- Output Overturning Moment Capacity (in-lb)752
- Output Radial Capacity (lb)337
- Output Thrust/Axial Capacity (lb)416
- Constant Lead Ratio60
Product Information
- Base ModelGTB63-GGxxx
- BrandCamco
- Product TypeServo Positioning Table
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075024080%2FGTB63_Hero%2B-%2B18966.jpg%2Frename%2FGTB63_Hero%2B-%2B18966.png&w=3840&q=75)