Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Servo-Positioners
Servo-Positioners-PGM
PGM40 - PGM40 Servo Positioning Tables
PGM40 - PGM40 Servo Positioning Tables
Email product details
Visit Product Series:
Servo-Positioners-PGM
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
14.77
Technical Details
Internal Inertia (lb-in²)
0.15
Rated Torque (in-lb)
885.07
Start/Stop Torque (in-lb)
565.56
Constant Lead Ratio
30.0
Imperial or Metric Product
Metric
Input Type
Entraînement direct [ fr_FR ] ; Direct Drive [ en_US ] ; Direkter Antrieb [ de_DE ] ; Direct Drive [ zh_CN ]
Motor Brand
FANUC| Mitsubishi| Sanyo| Keyence| Panasonic| Yaskawa
Output
Flange
Supplied?
No
Product Information
Base Model
PGM40
Brand
Camco
Product Type
Clamp Block
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
Bracket Blocks
M1588-C - Clamp Block
Add to quote
Explore
Flange Mounts
BECC-60-00 - Clamp Block
Add to quote
Explore