Destaco Logo

84A2-130000000 - Cam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84A2-1

Unit View

Dimensions / Applications

  • Weight (lb)1.3
  • Product ApplicationHANDLING

Technical Details

  • Grip Force (lbf)107
  • ConfigurationMoveable Lower Jaw
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No