Destaco Logo

MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84A2 SERIES

84A2Y110000000 - Cam-Type Sheet Metal Gripper

Visit Product Series:

Sheet Metal Grippers-84A2-1

Unit View

Dimensions / Applications

  • Weight (lb)1.32
  • Product ApplicationHANDLING

Technical Details

  • Grip Force (lbf)207.0
  • ConfigurationFixed Lower Jaw
  • Port SizeM5
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No

Related Products