Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84A2 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84A2-1
84A2Y11000BABA - Cam-Type Sheet Metal Gripper
84A2Y11000BABA - Cam-Type Sheet Metal Gripper
Email product details
Visit Product Series:
Sheet Metal Grippers-84A2-1
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.32
Product Application
HANDLING
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
84A2-1 Series
84A2Y16000BABA - Cam-Type Sheet Metal Gripper
Add to quote
Explore
84A2-1 Series
84A2Y1100JBABA - Cam-Type Sheet Metal Gripper
Add to quote
Explore