Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84A3 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84A3
84A3S330000000 - Cam-Type Sheet Metal Gripper
84A3S330000000 - Cam-Type Sheet Metal Gripper
Email product details
Visit Product Series:
Sheet Metal Grippers-84A3
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.97
Product Application
HANDLING
Technical Details
Grip Force (lbf)
169
Configuration
Moveable Lower Jaw
Port Size
G1/8
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
84A3 Series
84A3Y330000000 - Cam-Type Sheet Metal Gripper
Add to quote
Explore
84A3 Series
84A3Y310000000 - Cam-Type Sheet Metal Gripper
Add to quote
Explore