Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84L3-2 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-84L3-2
84L3-26 - Gripper, Basic Element
84L3-26 - Gripper, Basic Element
Email product details
Visit Product Series:
Sheet Metal Grippers-84L3-2
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.65
Technical Details
Cylinder Bore (in)
1.26
Grip Force (lbf)
30
Configuration
Fixed Lower Jaw
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
84L3-2 Series
84L3-24 - Gripper, Basic Element
Add to quote
Explore
84L3-2 Series
84L3-21 - Gripper, Basic Element
Add to quote
Explore