Destaco Logo

ACCESSORIES FOR PRESSROOM GRIPPERS - TEETH CONFIGURATIONS|MATERIALS, MOUNTS, SENSORS & MORE!

8EA-207-1 - Factor-1-Sensor, 2.5mm Sensing Distance, 2 m Cable, Replacement For 8EA-164-1

8EA-207-1Factor-1-Sensor

Greater process stability for our most popular press shop gripper – the 84A2 Series. The Factor-1-Sensor offers a consistent switching distance of 2.5 mm for both aluminum and steel parts. That means fewer adjustments, less downtime, and a smarter production line. The new sensor is available with the connector variant 2 m open cable, which allows fast and easy retrofitting to already installed grippers. No disassembly required, no downtime – just plug-and-play. Built on the latest generation of inductive sensor technology, the Factor-1-Sensor reliably detects non-ferrous metals as well as traditional materials. Ready to upgrade your process? Request a quote now.

Visit Product Series:

Sheet Metal Grippers-84A2-1Sheet Metal Grippers-Accessories

Unit View

Dimensions / Applications

  • Protection ClassIP 67

Technical Details

  • Operating Voltage10...30 VDC
  • OutputPNP NO+NO
  • Output IndicatorYellow LED
  • Power IndicatorGreen LED
  • Supplied?No

Product Information

  • Accessory TypeSensor
  • BrandDESTACO
  • Product TypeFactor-1-Sensor
  • Series Used On84A2
  • Spindle Included?No
  • Used With Model/Series84A2