Destaco Logo

MODULAR SHEET METAL GRIPPERS WITH CONFIGURABLE PORTING & SENSORS – GR1 SERIES

GR1-15BE-90F : GR1-15- Modular Gripper with 90° Fixed Lower Jaw | DESTACO

GR1-15BE-90F - Gr1-15- Modular Gripper With 90° Fixed Lower Jaw

Visit Product Series:

Sheet Metal Grippers-GR1

Unit View

Dimensions / Applications

  • Weight (lb)2.6

Technical Details

  • Grip Force (lbf)169
  • Grip Max (in)0.125
  • Grip Range (in.)0.125
  • ConfigurationFixed Lower Jaw
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeSheet Metal Gripper
  • Spindle Included?No