Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MODULAR SHEET METAL GRIPPERS WITH CONFIGURABLE PORTING & SENSORS – GR1 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-GR1
GR1-15BM-180 - Modular Gripper With 180° Angular Jaw
GR1-15BM-180 - Modular Gripper With 180° Angular Jaw
Email product details
Visit Product Series:
Sheet Metal Grippers-GR1
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
2.7
Technical Details
Grip Force (lbf)
169
Grip Max (in)
0.125
Grip Range (in.)
0.125
Configuration
Moveable Lower Jaw
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles