
MODULAR SHEET METAL GRIPPERS WITH CONFIGURABLE PORTING & SENSORS – GR1 SERIES

Visit Product Series:
Sheet Metal Grippers-GR1Unit View
Dimensions / Applications
- Weight (lb)2.2
Technical Details
- Grip Force (lbf)169
- Grip Max (in)0.063
- Grip Range (in.)0.063
- ConfigurationFixed Lower Jaw
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSheet Metal Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FGR1-15%2BSheet%2BMetal%2BGrippers.tif%2Frename%2FGR1-15%2BSheet%2BMetal%2BGrippers.png&w=3840&q=75)