Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ENCLOSED, MODULAR MINI-CLAMP WITH SELF-LOCKING LINKAGE – GR84 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Sheet Metal Grippers
Sheet Metal Gripper Series
Sheet Metal Grippers-GR84
GR84-15BE-DD-9S9-RRSS-A1XX01 - Gr84 Series Gripper
GR84-15BE-DD-9S9-RRSS-A1XX01 - Gr84 Series Gripper
Email product details
Visit Product Series:
Sheet Metal Grippers-GR84
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Product Application
HANDLING
Technical Details
Cylinder Bore (in)
1.5
Grip Force (lbf)
292
Back-up Options
ERROR: #N/A
Pressure Range With Springs
ERROR: #N/A
Supplied?
No
Product Information
Accomodates Workpiece Variation
ERROR: #N/A
Brand
DESTACO
Product Type
Modular Mini Sheet Metal Gripper
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles