Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SPIDERGRIP BREAKAWAY BASE ANCHORS FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Spidergrip-Geometric Tooling
Spidergrip End Effectors-Anchors
STS-TETHER-16 - 16 inch Tether Assembly
STS-TETHER-16
16 inch Tether Assembly
Email product details
Visit Product Series:
Spidergrip End Effectors-Anchors
Request Quote
Technical Details
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
16
Weight (lb)
0.19
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Tether
Spindle Included?
No
Resources
FAQs
Articles