Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HEAVY DUTY, MID MOUNT ASSEMBLIES WITH ROBOT INTERFACE, HOLE PATTERNS & DOWEL HOLES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Spidergrip-Geometric Tooling
Spidergrip End Effectors-Heavy-Duty Mid-Mounts
RM4-STS-R03 - Mid Mount Assembly - Spidergrip - R03 - W/ Insulation
RM4-STS-R03 - Mid Mount Assembly - Spidergrip - R03 - W/ Insulation
Email product details
Visit Product Series:
Spidergrip End Effectors-Heavy-Duty Mid-Mounts
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
22.9
Technical Details
Bolt Circle (in)
6.3
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Mid Mount Assembly
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Heavy-Duty Mid Mounts
RM4-STS-R02 - Mid Mount Assembly - Spidergrip - R02
Add to quote
Explore
Heavy-Duty Mid Mounts
RM4-STS-R04 - Mid Mount Assembly - Spidergrip - R04
Add to quote
Explore