Destaco Logo

HEAVY DUTY, MID MOUNT ASSEMBLIES WITH ROBOT INTERFACE, HOLE PATTERNS & DOWEL HOLES

RM4-STS-R12 : Heavy Duty Mid Mount Assembly

RM4-STS-R12Mid Mount Assembly - Spidergrip - R12 - W/ Insulation

Visit Product Series:

Spidergrip End Effectors-Heavy-Duty Mid-Mounts

Unit View

Dimensions / Applications

  • Height (in)3.74
  • Weight (lb)22.9

Technical Details

  • Bolt Circle (in)6.3
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly