
HEAVY DUTY, MID MOUNT ASSEMBLIES WITH ROBOT INTERFACE, HOLE PATTERNS & DOWEL HOLES

Visit Product Series:
Spidergrip End Effectors-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Height (in)3.74
- Weight (lb)22.9
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeMid Mount Assembly
- Spindle Included?No