
SPIDERGRIP SINGLE END EXTENSIONS WITH ONE-BOLT DESIGN

Visit Product Series:
Spidergrip End Effectors-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)7.28
- Weight (lb)0.9
Technical Details
- Diameter (in)0.98
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSingle End Extensions
- Spindle Included?No
Related Products
Single End Extension
CPI-ES10-075-06 - Single End .075In. Dia Bore 6In. L
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075034135%2FSingle%2BEnd%2BExtension%2BSTV0XXX-NA%2B-%2B1608.jpg%2Frename%2FSingle%2BEnd%2BExtension%2BSTV0XXX-NA%2B-%2B1608.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042645%2FSingle%2BEnd%2BExtensions%2BCPI-ES10-075%2B-%2B988.jpg%2Frename%2FSingle%2BEnd%2BExtensions%2BCPI-ES10-075%2B-%2B988.png&w=3840&q=75)