
SQUEEZE ACTION PLIER CLAMPS FOR MOLDING & CLOSURES – 325 SERIES

Visit Product Series:
Squeeze Action Clamps-325Unit View
Dimensions / Applications
- Height (in)2.94
- Length (in)8.28
- Weight (lb)1.19
- Width (in)1.06
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)800
- Jaw Depth (in)1.25
- Jaw Width (in)1.78
- Maximum Holding Capacity (lbf)800.0
- Release MechanismOne Hand Movement of Handle
- Spindle Included?No
- Spindle Part Number325943-M
- Spindle ThreadM12
- Supplied?Yes
Product Information
- Accessories325943-M
- BrandDESTACO
- Handle ColorRed
- MaterialStainless Steel Hex Head Bolt
- Product TypeSqueeze-Action Plier Clamp
- Standard MaterialStainless Steel