Destaco Logo

STEEL COMPACT, SQUEEZE ACTION PLIER CLAMPS FOR WELDING & ASSEMBLY - 424 & 441 SERIES

424 - Squeeze Action Clamp

424Squeeze Action Clamp

Visit Product Series:

Squeeze Action Clamps-424-441

Unit View

Dimensions / Applications

  • Height (in)2.06
  • Length (in)4.63
  • Weight (lb)0.3
  • Width (in)0.66
  • Product ApplicationCLAMPING

Technical Details

  • Clamping Force (lb)200
  • Jaw Depth (in)1.08
  • Jaw Width (in)1
  • Maximum Holding Capacity (lbf)200
  • Release MechanismManual Spreading Apart of Handles
  • Spindle Included?No
  • Spindle Part Number424208-M
  • Spindle ThreadM6
  • Supplied?Yes

Product Information

  • Accessories424208-M
  • BrandDESTACO
  • Handle ColorRed
  • MaterialSteel Neoprene Tipped
  • Product TypeSqueeze Action Plier Clamp
  • Standard MaterialSteel