
STEEL COMPACT, SQUEEZE ACTION PLIER CLAMPS FOR WELDING & ASSEMBLY - 424 & 441 SERIES

Unit View
Dimensions / Applications
- Length (in)6.03
- Weight (lb)0.64
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)350
- Jaw Depth (in)1.77
- Jaw Width (in)1.25
- Maximum Holding Capacity (lbf)275
- Release MechanismManual Spreading Apart of Handles
- Spindle Part Number441203-M
- Spindle ThreadM8
- Supplied?Yes
Product Information
- Accessories441203|441203-M
- BrandDESTACO
- Handle ColorRed
- MaterialCarbon Steel Hex Head Bolt
- Product TypeSqueeze Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
460/480 Series
484 - CLAMP, SQUEEZE-ACTION
%3Afill(white)%2Fcatsy.1004%2F424.jpg%2Frename%2F424.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F484.jpg%2Frename%2F484.png&w=3840&q=75)