Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
STEEL COMPACT, SQUEEZE ACTION PLIER CLAMPS FOR WELDING & ASSEMBLY - 424 & 441 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Squeeze Action Clamps
Squeeze Action Clamps-424-441
441-2 - Squeeze-Action Clamp
441-2 - Squeeze-Action Clamp
Email product details
Visit Product Series:
Squeeze Action Clamps-424-441
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.03
Weight (lb)
0.7
Product Application
CLAMPING
Technical Details
Jaw Depth (in)
1.77
Jaw Width (in)
1.25
Maximum Holding Capacity (lbf)
275
Release Mechanism
Manual Spreading Apart of Handles
Spindle Part Number
461203-M
Spindle Thread
M8
Supplied?
Yes
Product Information
Accessories
461203-M|461203-M
Brand
DESTACO
Handle Color
Red
Product Type
Squeeze Action Plier Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
424/441 Series
441 CLAMPSQUEEZE-ACTION
Add to quote
Explore
460/480 Series
462-2 - Squeeze-Action Clamp
Add to quote
Explore