
SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY, GLUING & SOLDERING – 425 & 435 SERIES

Unit View
Dimensions / Applications
- Height (in)2.80
- Length (in)5.51
- Width (in)0.58
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeSqueeze Action, Plier Clamp
- Spindle Included?No