Destaco Logo

Pneumatic Single-Action Hold Down Clamp for Compact Mounting – 800 & 1200 Series

1200 - Pneumatic Retractor Clamp

1200Pneumatic Retractor Clamp

Visit Product Series:

Standard Pneumatic Clamps-800-1200

Unit View

Dimensions / Applications

  • Height (in)2.25
  • Length (in)6.00
  • Weight (lb)4.0
  • Width (in)3.00
  • Application - AssemblyFair/Medium
  • Application - MachiningExcellent/High
  • Application - WeldingFair/Medium
  • Product ApplicationCLAMPING

Technical Details

  • Arm Stroke (in)1.0
  • Clamping Range (in)0.25
  • Exerting Force (lbf)1200.0
  • Inlet Pressure (PSI)70-150
  • Air Port size1/4 NPT
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories1200-00
  • BrandDESTACO
  • Product TypePneumatic Clamp