
Pneumatic Single-Action Hold Down Clamp for Compact Mounting – 800 & 1200 Series

Unit View
Dimensions / Applications
- Height (in)0.25
- Length (in)3.00
- Width (in)3.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeRepair Kit
- BrandDESTACO
- Product TypeRepair Kit
- Series Used On800/1200
- Spindle Included?No
- Used With Model/Series1200|1200-E