
Pneumatic Single-Action Hold Down Clamp for Compact Mounting – 800 & 1200 Series

Unit View
Dimensions / Applications
- Height (in)2.25
- Length (in)7.00
- Weight (lb)4
- Width (in)3.00
- Application - AssemblyFair/Medium
- Application - MachiningExcellent/High
- Application - WeldingFair/Medium
- Duty CycleExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Arm Stroke (in)1.0
- Clamping Range (in)0.38
- Exerting Force (lbf)775.0
- Inlet Pressure (PSI)70-150
- Air Port size1/4 NPT
- Supplied?No
Product Information
- Accessories1200-00
- BrandDESTACO
- Product TypePneumatic Clamp
- Spindle Included?No